For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-3 BKR L DOPPELWIRKEND - Stainless steel ball valves, 3-way, with double-acting actuator, L-bore
Bill of material
K-07300293
DES
Identifier
K-07300293
G
Thread Rp
1/2
ST
Position
L1
DN
15 mm
SW
27 mm
L
80.0 mm
A
116 mm
B
130.0 mm
D
19.50 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.